Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRB, SFRB, PSFRB, AHFRB - Rotary Shafts - Both Ends Stepped One End Threaded, One End Tapped
Bill of material
NSFRB17-24-F2-P6-M4-T5-S0-Q5
PN
Part Number
TYPE
Type
NSFRB
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
ALT18
Shaft End Q Fine Thread (Male Thread)
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
M
M (Coarse Threads) Selection
QMC
QMC (Fine) Selection
Q
Q Selection
mm
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Keyway on Step P (Position Zero from End Face)
PKC
PKC 0.1mm Increment
mm
BB8
b
0 mm
TT8
t
0.0 mm
ALT14
Keyway on Step Q (Position Zero from End Face)
QKC
QKC 0.1mm Increment
mm
BB14
b
0 mm
TT14
t
0.0 mm
ALT21
Keyway on Step P (Position Specfied)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT22
Keyway on Step Q (Position Specfied)
QQ
QQ 0.1mm Increment
mm
QK
QK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step P
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT24
Multiple Keyways on Step Q
QV
QV 0.1mm Increment
mm
QW
QW 0.1mm Increment
mm
ALT27
Retaining Ring Groove at D
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
DDALT27
d
0.0 mm
MMALT27
m
0.00 mm
ALT28
Retaining Ring Groove at Step P
TF
TF 0.1mm Increment
mm
DDALT28
d
0.0 mm
MMALT28
m
0.00 mm
ALT29
Retaining Ring Groove at Step Q
TTALT29
TT 0.1mm Increment
mm
DDALT29
d
0.0 mm
MMALT29
m
0.00 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
Angle Specified 2 Set Screw Flats
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT25
Set Screw Flat on Step P
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
HALT25
H
0.0 mm
ALT26
Set Screw Flat on Step Q
QFC
QFC 1mm Increment
mm
RC
RC 1mm Increment
mm
HALT26
H
0.0 mm
ALT17
Shaft End Q Left Hand Thread (Male Thread)
ALT15
Shaft End Q Relief
QC
0.0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD