Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
FCBDBR, FCBDBRH, FCBDR, FCBDGBR, FCBDGR, FCBDMR, FCBDMRH, FCBDRH, FCBDGMR, FCBDSR, FCBDGSR - Neck Bolts for Fulcrum - Dimension Configurable - Hexagon Socket
Bill of material
FCBDBR10-5.0-A12-E5-F6
PN
Part No.
CS
Class Selection
MAT
Material
HARD
Hardness
ST
Surface Treatment
D
mm
DTOL
D Tolerance
-0.01/-0.05 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+0.1/0 mm
A
A Selection
mm
E
E 0.1mm Increment
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
MP
MxP (Coarse Thread)
LL
l
mm
B
mm
HH1
h1
mm
C
mm
UU
u
0.0 mm
NN
(n)
0.0 mm
ALT1
Relief
GG
g
mm
FF
f
mm
ALT2
Thread Diameter
MC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models