Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
FXFBT, PFXFBT, SFXFBT - Cantilever Pins-thin flange type- Bolt Fixing Type - Round type
Bill of material
FXFBT13-9-F10-M5
PN
Part No.
TYPE
Type
FXFBT
MAT
Material
ST
Surface Treatment
NO
No.
D
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse Thread) Selection
V
mm
H
mm
T
mm
MM1
m1
PCD
P.C.D.
mm
R
R processing
mm
ALT1
Y Dimension Tolerance
ALT2
Additional Inlay
APC
APC g6
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models