Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Misumi
Description
SL-SCLBKM, SH-SCLBKM, SHD-SCLBKM - (Precision Cleaning) Precision Pivot Pin - Extra Low Hex Socket Head with Shoulder, Tapped
Bill of material
SL-SCLBKM14-30
PN
Part No.
TYPE
Type
SL-SCLBKM
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
A
mm
T
mm
B
mm
E
mm
UU
u
mm
NN
(n)
1.5 mm
M
M (Coarse Thread)
ALT1
Thread Diameter
MC
MC Selection
ALT2
L Dimension Tolerance
ALT3
Shoulder Diameter Cut
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели