Catalog navigation
Selección de modelo CAD
Productos disponibles: 26
HELP_VARIABLE
Company
Misumi
Description
SL-SFXNCA, SH-SFXNCA, SHD-SFXNCA - (Precision Cleaning) Cantilever Shafts - Pilot, Retaining Ring Groove - Thread Length Configurable
Bill of material
SL-SFXNCA12-2-F10-G5-N12
PN
Part No.
TYPE
Type
SL-SFXNCA
CM
Cleaning Method
NO
No.
D
mm
DTOL
D Tolerance g6
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
YTOL
Y Tolerance
+/-0.1 mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
P
Pg6
mm
M
M Coarse Thread
H
mm
W
mm
DD
d
mm
DDTOL
d Tolerance
mm
MM
m
mm
NN
n
mm
ALT2
Four Wrench Flats
ALT3
Retaining Ring Set
MATRR
Material of Retaining Ring
-
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD