Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
AFPMA, AFPMD - Locating Pins Large Head Tapered -Nonmagnetic- Standard
Bill of material
AFPMA5-P5.5-L5-B1
PN
Part Number
TS
Tip Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
MM
m
mm
W
(W)
mm
ALTT
Tapping
ALTR
Under neck radius alteration
ALTAV
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models