Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
Misumi
Description
AQSTA, AQSTHA, AQSTD, AQSTHD - Locating Pins - High Hardened Stainless Steel - Sphere Small Head - Tapped
Bill of material
AQSTA10-P7.00-L11-B3.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL2
l2
mm
W
(W)
0.0 mm
ALT1
Air Vent
ALT2
Wrench Hole Machining
Q
0.0 mm
ALT3
P Dim. Tolerance Change
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD