Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FPCHA, GFPCHA, BFPCHA, SFPCHA, HFPCHA, CFPCHA, FPCHPA, GFPCHPA, BFPCHPA, SFPCHPA, HFPCHPA, CFPCHPA - Locating Pins - Large Head, Bullet Nose, Compact - Press Fit
Bill of material
FPCHA4-P4.50-L2-B1.0
PN
Part Number
SC
Shape Code
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
P
P 0.01mm Increment
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R1
mm
ALT1
Insertion Guide
ALT2
Spherical Tip
ALT3
Air Vent
ALT4
Tip Lenght
TC
TC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models