Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPPHB, SJPPHB, CJPPHB, JPPHPB, SJPPHPB, CJPPHPB - Locating Pins - Large Head, Tapered - Plastic Tip - Press Fit
Bill of material
JPPHB10-P11.00-L10-B3.0
PN
Part Number
MATP
Material of Pin
SHC
Shape Code
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
C
mm
MM
m
mm
XX
x
mm
LL
l
mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q1
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models