Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CMPA, BCMPA, SCMPA - Plate Centering Pins
Bill of material
CMPA-D2.0-P3.0-L5.0-B1.0
PN
Part Number
TYPE
Type
CMPA
MAT
Material
ST
Surface Treatment
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
ALT1
Tapping
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models