Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-LANA, D-LAND, R-LANA, R-LAND, H-LANA, H-LAND - Locating Pins for Fixtures - Standard Grade, Shouldered - Threaded - With Surface Treatment
Bill of material
R-LANA8-P3.0-B2-L5
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
LL1
l1
mm
H
mm
R
mm
W
0 mm
EE
e
mm
ALT1
Flat Position
ALT2
Flat Machining
ALT3
Wrench Flats
H1
0 mm
ALT4
Thread Diameter
MC
ALT5
Thread Length
FC
FC 1mm Increment
mm
ALT6
Upper Relief Radius Change
RTC
mm
ALT7
Tip Angle Change
RC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models