Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-NSCAA, D-NSCDA, R-NSCAA, R-NSCDA, D-NSCAB, D-NSCDB, R-NSCAB, R-NSCDB - Locating Pins for Jigs - Precision Set Screw Short Type - Notch - No Shoulder Type - Tip Shape Selection - With Surface Treatment
Bill of material
D-NSCAA8-P10.0-B5-L12-A30-E1
PN
Part Number
TYPE
Type
D-NSC
SHP
Shape
TSS
Tip Shape Selection
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
A
A Selection (degree)
deg
E
E (A Shape) 1mm Increment
mm
Enter value for E
E (A Shape) 1mm Increment
mm
cm
inch
ft
R
0 mm
W
0.0 mm
LL2
l2
mm
LL3
l3
mm
HH
h
mm
ALT1
Flat Position
ALT2
Flat Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models