Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-RATAA, D-RATAB, D-RATDA, D-RATDB - Locating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - Shouldered - Set Screw - With Surface Treatment
Bill of material
D-RATAA8-P3.7-B5-A30-E3
PN
Part Number
SHP
Shape
TSS
Tip Shape Selection
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A
A Selection
deg
E
E (Shape A) 1mm Increment
mm
L1
mm
LL1
l1
mm
DD
d
mm
H
mm
R1
0.0 mm
W
0 mm
EE
e
0.000 mm
R
10.0 mm
ALT1
Flat Position
ALT2
Wrench Flats
H1
0 mm
ALT3
Flat Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models