Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
DHFD, CDHFD - Locating Pins - Large Head WithTapered Type - W Dimension Configurable - Standard
Bill of material
DHFD6-P6.50-L6-B2.0-W3.0-K45
PN
Part No.
MAT
Material
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
K
K Selectable (degree)
C
mm
MM
m
mm
LL
l
mm
ALT1
Radius
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models