Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ELNNA, ELNND, TELNNA, TELNND - Locating Pins for Fixtures - Standard Grade, No Shoulder - Threaded - No Surface Treatment
Bill of material
ELNNA10-P12.0-B2-L5
PN
Part Number
SHP
Shape
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
LL1
l1
mm
R
mm
W
0.0 mm
EE
e
mm
ALT1
Wear Groove Alterations
ALT2
Flat Position
ALT3
Flat Machining
ALT4
Thread Diameter
MC
ALT5
Thread Length
FC
FC 1mm Increment
mm
ALT6
Tip Angle Change
RC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models