Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
FEPG, GFEPG, SFEPG, HFEPG, CFEPG, FEPGT, GFEPGT, SFEPGT, HFEPGT, CFEPGT - Feed Pins - Shouldered - Tapped
Bill of material
FEPG6-P4.00-L6-B2.0-E0.5
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
H
mm
M
M (Coarse)
ALT1
Width Across Flats
SC
SC 1mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD