Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FJPZSS, MFPZSS, FKPZSS, FJPZSSD, MFPZSSD, FKPZSSD - Locatig Pin Plastic, Small Head Type - Tap - P, L, B Configurable
Bill of material
FJPZSSA6-P4.00-L8-B2.0
PN
Part Number
SHP
Shape
MAT
Material
TSS
Head Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
BS
B 0.1mm Increment
mm
Enter value for BS
B 0.1mm Increment
mm
cm
inch
ft
MM
m
mm
M
M (Coarse)
W
(W)
mm
LL
l
mm
ALT1
Threaded Insert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models