Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Misumi
Description
FPNA, FPND, FPNA-R, FPND-R, GFPNA, GFPND, GFPNA-R, GFPND-R, BFPNA, BFPND, BFPND-R, SFPNA, SFPND, SFPNA-R, SFPND-R, HFPNA, HFPND, HFPNA-R, HFPND-R, CFPNA, CFPND, CFPNA-R, CFPND-R, LFPNA, LFPND, LFPNA-R, LFPND-R, TFPNA, TFPND,TFPNA-R, TFPND-R, KFPNA, KGFPNA - Locating Pins - Large Head, Tapered - Threaded - P, L, B Configurable
Bill of material
FPNA6-P6.50-L0-B1.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
SHP
Shape
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
ML
mm
M
M (Coarse)
MM
m
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT2
Wrench Hole Machining
Q
0.0 mm
ALT3
Relief
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD