Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Misumi
Description
FPUATL, FPUDTL - Locating Pins - Large Shoulder - Standard Shoulder Dimension - Tapped Shank
Bill of material
FPUATL10-P7.00-L10-B3.0
PN
Part No.
SHP
Shape
MAT
Material
SKS3
HARD
Hardness
60~63HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
BS
B Selection
mm
Enter value for BS
B Selection
mm
cm
inch
ft
ALT2
Change of Taper Length at End
TC
TC 1mm Increment
mm
B
mm
T
5 mm
H
25 mm
MM
m
mm
W
mm
M
M Coarse Thread
LL
l
mm
ALT1
Width Across Two Flats
HC
HC 0.5mm Increment
mm
ALT3
R Below Neck
ALT4
Change of Flange Thickness Tolerance
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели