Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
Misumi
Description
JBEH, JBEMH, JBSEH - Bushing For Locating Pins - Oval Compact Flanged Type
Bill of material
JBEH16-P8.00-W3.00-L8
PN
Part No.
MAT
Material
ST
Surface Treatment
HARD
Hardness
56~60HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD