Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Misumi
Description
JBHFYG - Bushings for Locating Pins - Notched Type
Bill of material
JBHFYG18-P10.00-L10.0
PN
Part No.
MAT
Material
SKS93
HARD
Hardness
56~60HRC
ACC
Accessories
Special Hexagon Socket Head Cap Screw 1Pc.
D
mm
DTOL
D Tolerance
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
TH
Thickness
mm
R
mm
H
mm
T
mm
HH
h
mm
AA
a
3.0 mm
RR
r
mm
Y
Screw Position Y
mm
ASMB
Accessory Special Material Bolts
D1
mm
L1
mm
A
mm
E
mm
MP
MxP (Coarse)
F
mm
LL
l
mm
B
mm
HH1
h1
mm
C
0.5 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD