Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
JBTF, JBTFM - Bushings for Locating Pins - Flange Type - P, L Specified - Round Flange - 3-Point Stopper
Bill of material
JBTF20-P12.00-L10.0
PN
Part No.
MAT
Material
JIS-SKS93 Tool Steel
ST
Surface Treatment
HARD
Hardness
Hardening Hardness 56~60HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
R
mm
ALT2
Inner Diameter Radius
H
mm
T
mm
A
mm
DD
d
mm
DD1
d1
mm
HH
h
mm
ALT1
T Dimension Tolerance
ALT3
Cuts One Side of Flange
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models