Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
JPNGL, GJPNGL, BJPNGL, SJPNGL - Large Head Locating Pin - Round Head, Selectable Tip, Threaded Shank - P/B/ML Configurable
Bill of material
JPNGLA6-P6.5-B1-R4-ML8
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
TSS
Tip Shape Selection
M
M (Coarse)
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
R
R 1mm Increment A Shape C Shape only
mm
Enter value for R
R 1mm Increment A Shape C Shape only
mm
cm
inch
ft
G
G 1mm Increment B Shape only
mm
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
ALT1
Wrench Flats
SC
SC 1mm Increments
mm
ALT2
Wrench Hole (Dia. 3.5)
ALT3
Hex Socket Machining
S
S Specifiable Range
mm
E
0.0 mm
AA
(a)
mm
BB
(b)
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir