Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPQTA, GJPQTA, SJPQTA, CJPQTA, MJPQTA, MGJPQTA, MCJPQTA, JPQTD, GJPQTD, SJPQTD, CJPQTD, MJPQTD, MGJPQTD, MCJPQTD - Locating Pins - Spherical Large Head - Tapped - P Configurable
Bill of material
JPQTA10-11.00
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
M
M (Coarse)
LL
l
mm
W
(W)
0.0 mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models