Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Misumi
Description
KFFA__, GKFFA__, BKFFA__, SKFFA__, HKFFA__, CKFFA__ - Locating Pins - Large Flat Head - D and P Selectable Tolerance - Press Fit
Bill of material
KFFAMS6-P6.50-L5-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
TSD
D Tolerance Selection
TSP
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
C
mm
ALT1
Insertion Guide Machining
ALT2
Air Vent
ALT3
C Chamfered Size
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD