Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
KFPBNA, GKFPBNA, SKFPBNA, CKFPBNA, MKFPBNA, MGKFPBNA, MCKFPBNA - Locating Pins Large Head Round Tapered Type DP Tolerance, R Selectable - Male Thread
Bill of material
KFPBNAMM6-P6.5-L3-B3.0-E2.5-R10
PN
Part No.
MAT
Material
ST
Surface Treatment
HARD
Hardness
Hardening Hardness 60~63HRC
DCS
D Class Selection
TSD
D Tolerance Selection
D
mm
DTOL
D Tolerance
mm
PCS
P Class Selection
TSP
P Tolerance Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
Enter value for E
E 0.5mm Increment
mm
cm
inch
ft
R
R Selection
mm
M
M (Coarse)
ALT1
Screwdriver Groove
ALT2
Radius
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models