Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LASTA, LASTD, TLASTA, TLASTD, LASTAA, LASTDA, TLASTAA, TLASTDA, LASTAB, LASTDB, TLASTAB, TLASTDB - Locating Pins for Jigs - Precision Set Screw Short Type - Circumference Groove - Shoulder Type - Tip Shape Standard/Selection - Without Surface Treatment
Bill of material
LASTA8-P3.0-B2-L5
PN
Part No.
SHP
Shape
TSS
Tip Shape Selection
MAT
Material
HARD
Hardness
Hardening Hardness 35~40HRC
D
mm
DTOL
Dg6 Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BMIN
2 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LALG
[5-10/1]
A
A Selection (degree)
deg
E
E (A Shape) 1mm Increment
mm
H
mm
R
mm
W
0 mm
LL1
l1
mm
DD
d
mm
AS
Applicable Set Screw
ALT1
Wear Groove Alterations
ALT2
Flat Position
ALT3
Flat Machining
ALT4
Wrench Flats
ALT5
Upper Relief Radius
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models