Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
LATQNA, LATQNB, TLATQNA, TLATQNB - Locating Pins for Fixtures Square Head - Tip Shape Selectable - Shouldered Type - Set Screw Type
Bill of material
LATQNA8-P7-W5-B5-A30-E1
PN
Prat Nanber
MAT
Material
TSS
Tip Shape Selectable
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A
A Selection
deg
E
E(Shape A) 1mm Increment
mm
Enter value for E
E(Shape A) 1mm Increment
mm
cm
inch
ft
L1
mm
LL
l
mm
LL1
l1
mm
H
mm
DD
d
mm
R
mm
ASS
Applicable Set Screw
ALT1
Flat Position
ALT3
Upper Relief Radius Change
RTC
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели