Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FJPYA, MFPYA, DFPYA, FJPDYA, MFPDYA, FKPDYA - Locating Pins -Large HeadPlastic- Tapped Taper/P/L/Dimension Configurable
Bill of material
FJPYA6-P6.50-L6-B2.0
PN
Part No.
SH
Pin Shape
MAT
Material
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
M
M (Coarse Thread)
LL2
l2
mm
WW
(W)
mm
ALT1
Thread Insert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models