Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FJPZSQ, MFPZSQ, DFPZSQ, FKPZSQ, FJPZSDQ, MFPZSDQ, FKPZSDQ - Locating Pins -Small Head Plastic- Sphere/P, L and B Dimension Configurable
Bill of material
FJPZSQ4-P2.00-L4-B2.0
PN
Part No.
SHP
Head Shape
TYPE
Type
FJPZSQ
MAT
Material
COLOR
Color of Material
Black
D
mm
DTOL
D Dimension Tolerance m6
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
LL
l
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models