Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
R-HLPAB, R-HLPDB - Config Plus Locating Pin - Taper R Tip
Bill of material
R-HLPAB6-P6-B2-L5-A30
PN
Part Number
SHP
Shape
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
A Selection
deg
EE
e
8.332 mm
ALT2
Thread Diameter
MC
MC Selection
M
M (Coarse Thread)
LL
l
mm
W
0 mm
H
13 mm
ALT1
Wrench Flats
H1
0 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD