Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
SFSKKS, SPSKKS, STSKKS, SXSKKS - Small Diameter Locating Pins - High Hardness Stainless Steel - Small Head
Bill of material
SFSKKS-D0.51-L3.0-P0.50-B1.50
PN
Part Number
SFSKKS-D0.51-L3.0-P0.50-B1.50
TSS
Tip Shape
TS
Type Selection
SFSKKS, SPSKKS, STSKKS, SXSKKS
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
0.0 mm
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir