Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SFSNT, SFSNS - Small Diameter Locating Pins - Male Thread - Shoulder Type - Flat Tolerance Standard
Bill of material
SFSNT2-L0.0-P1.0-B1.0-H2.1-T1.0
PN
Part No.
MAT
Material
HARD
Hardness
Hardening Hardness 50~58HRC
D
mm
DTOL
D Dimension Tolerance
0/-0.005 mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Dimension Tolerance
0/-0.01 mm
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
M
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models