Catalog navigation
Seleção de modelos em CAD
Available products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-AFPMA, SH-AFPMA, SL-AFPMD, SH-AFPMD - Precision Cleaning Large Head Locating Pin - Aluminum, Round/Diamond Head, Tapered Tip, Straight Shank, P/L/B Configurable
Bill of material
SL-AFPMA5-P5.5-L5-B1
PN
Part Number
CM
Cleaning Method
TS
Tip Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
C
mm
MM
m
mm
W
(W)
mm
ALTT
Tapping
LL2
l2
mm
ALTR
Under neck radius alteration
ALTAV
Air Vent
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD