Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-AFPQTA, SH-AFPQTA, SHD-AFPQTA, SL-AFPQTD, SH-AFPQTD, SHD-AFPQTD, SL-AFPQHTA, SH-AFPQHTA, SHD-AFPQHTA, SL-AFPQHTD, SH-AFPQHTD, SHD-AFPQHTD - Locating Pins - High Hardness Stainless Steel - Sphere Large Head - Tapped
Bill of material
SL-AFPQTA10-P10.50-L10-B1.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M1
M1 (Coarse)
LL2
l2
mm
W
(W)
0.0 mm
ALT1
Wrench Hole Machining
Q
0.0 mm
ALT2
Air Vent
ALT3
P Dim. Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models