Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-AFPSTA, SH-AFPSTA, SHD-AFPSTA, SL-AFPSTHA, SH-AFPSTHA, SHD-AFPSTHA, SL-AFPSTD, SH-AFPSTD, SHD-AFPSTD, SL-AFPSTHD, SH-AFPSTHD, SHD-AFPSTHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Small Head Tapered - Tapped
Bill of material
SL-AFPSTA12-P7.00-L11-B3.0
PN
Part Number
CO
Cleaning Options
SHP
Pin Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
M
M (Coarse)
LL2
l2
mm
W
(W)
0.0 mm
ALT1
Air Vent
ALT2
Hex Socket Machining
ALT3
Wrench Hole Machining
ALT4
P Dim. Tolerance Change
ALT5
Taper Angle Change
A
Angel
15 deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models