Catalog navigation
Seleção de modelos em CAD
Available products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-APUA, SH-APUA, SHD-APUA, SL-APUHA, SH-APUHA, SHD-APUHA, SL-APUD, SH-APUD, SHD-APUD, SL-APUHD, SH-APUHD, SHD-APUHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Shouldered - Tapped
Bill of material
SL-APUA10-P6.00-L10-B2.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
M1
M1(Coarse)
H
mm
LL
l
mm
W
(W)
0.0 mm
ALT5
Width of shoulder
TBH
TBH 0.5mm Increment
mm
ALT1
Wrench Flats
HC
HC 0.5mm Increment
mm
ALT2
Hex Socket Machining
S
0 mm
EE
e
0.0 mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
Shoulder Thickness
TBA
TBA 0.1mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD