Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SFESM, SH-SFESM, SHD-SFESM, SL-HFESM, SH-HFESM, SL-HFESMT, SH-HFESMT - Precision Cleaning Feed Pins - Solid Type - Standard
Bill of material
SL-SFESM4-P4.50-L4-B2.0-E0.5
PN
Part Number
SHP
Shape
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir