Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
公司
Misumi
描述
SL-SFPDC, SH-SFPDC, SHD-SFPDC, SL-HFPDC, SH-HFPDC, SL-SFPDPC, SH-SFPDPC, SHD-SFPDPC, SL-HFPDPC, SH-HFPDPC - Precision Cleaning Locating Pins - Large Flat Head - Press Fit - P, L, B Configurable
明细表
SL-SFPDC6-P6.50-L5-B2.0
PN
型号
ST
表面处理
CO
Cleaning Options
DTOL
D容差
D
mm
P
P 指定单位0.01mm
mm
Enter value for P
P 指定单位0.01mm
mm
cm
inch
ft
L
L 指定单位1mm
mm
Enter value for L
L 指定单位1mm
mm
cm
inch
ft
B
B指定单位0.1mm
mm
Enter value for B
B指定单位0.1mm
mm
cm
inch
ft
LL
l
mm
C
mm
ALT1
追加螺纹孔加工
MH
MH(粗牙)
0
LL2
l2
0 mm
ALT2
颈部R加工
ALT3
变更倒角C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型