Catalog navigation
CAD模型選擇
可提供的產品: 9
HELP_VARIABLE
公司
Misumi
描述
SL-SFPFNA, SH-SFPFNA, SHD-SFPFNA - Precision Cleaning Locating Pins - Large Flat Head - Threaded - P, L, B Configurable
明细表
SL-SFPFNA6-P6.50-L0-B4.0
PN
型号
CO
Cleaning Options
D
mm
P
P 指定单位0.01mm
mm
Enter value for P
P 指定单位0.01mm
mm
cm
inch
ft
L
L 指定单位1mm
mm
Enter value for L
L 指定单位1mm
mm
cm
inch
ft
B
B指定单位0.1mm
mm
Enter value for B
B指定单位0.1mm
mm
cm
inch
ft
C
mm
M
M(粗牙螺纹)
ML
mm
ALT1
颈部R加工
ALT2
变更倒角C
ALT3
内六角孔加工
E
0.0 mm
S
0 mm
ALT4
追加扳手孔加工
Q
0.0 mm
ALT5
Relief
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
2D
下載CAD模型