Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SFPNLA, SH-SFPNLA, SHD-SFPNLA, SL-SFPNLD, SH-SFPNLD, SHD-SFPNLD - Precision Cleaning Locating Pins - Large Head, Tapered - Threaded - P, L, B, ML Configurable
Bill of material
SL-SFPNLA6-P6.50-L0-B1.0-ML6
PN
Part Number
SHP
Shape
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
MM
m
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT2
Wrench Hole Machining
Q
0.0 mm
ALT3
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models