Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SFSS, SH-SFSS, SHD-SFSS, SL-SPSS, SH-SPSS, SHD-SPSS, SL-SPSSG, SH-SPSSG, SHD-SPSSG, SL-STSS, SH-STSS, SHD-STSS, SL-SXSS, SH-SXSS, SHD-SXSS - Precision Cleaning Small Diameter Locating Pins -Straight- L Dimension Configurable
Bill of material
SL-SFSS-D1.0-L3.0
PN
Part Number
SL-SFSS-D1.0-L3.0
TS
Type Selection
SF__, SP__, ST__, SX__
SHP
Tip Shape Selection
CO
Cleaning Options
MAT
Material
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
0.0 mm
ALT1
Insertion Guide Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models