Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-SJPSRA, SH-SJPSRA, SHD-SJPSRA - Precision Cleaning Height Adjusting Pins - Small Head Type - Male Thread
Bill of material
SL-SJPSRA10-L5.00-P4.0-B2.0-F2
PN
Part Number
CO
Cleaning Options
G
mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P
P 0.5mm Increment
mm
Enter value for P
P 0.5mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
D
D (M)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models