Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Misumi
Description
SL-SKFA__, SH-SKFA__, SHD-SKFA__, SL-SKFD__, SH-SKFD__, SHD-SKFD__, SL-HKFA__, SH-HKFA__, SL-HKFD__, SH-HKFD__ - Precision Cleaning Locating Pins - Large Head, Tapered - Configurable Taper Angle, D and P Selectable Tolerance - Press Fit
Bill of material
SL-SKFAMS6-P6.00-L5-B1.5-E0.5-A15
PN
Part Number
SHP
Shape
ST
Surface Treatment
CO
Cleaning Options
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
C
mm
W
(W)
0.0 mm
ALT1
Tapping
MH
MH (Coarse Thread)
0
LL2
0 mm
ALT2
Insertion Guide Machining
ALT3
Spherical Tip
ALT4
Air Vent
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD