Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SKFFSTA__, SH-SKFFSTA__, SHD-SKFFSTA__ - Precision Cleaning Locating Pins - Small Flat Head -D and P Selectable Tolerance- Tapped
Bill of material
SL-SKFFSTAMS10-P7.00-L11-B6.0
PN
Part Number
CO
Cleaning Options
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
LL
l
mm
C
mm
ALT1
Insertion Guide
ALT2
Spherical Tip
ALT3
Air Vent
ALT4
C Chamfered Size
ALT5
Wrench Hole Machining
Q1
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models