Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SKFFTA__, SH-SKFFTA__, SHD-SKFFTA__ - Precision Cleaning Locating Pins - Large Flat Head - D and P Selectable Tolerance - Tapped
Bill of material
SL-SKFFTAMS10T-P11.00-L6-B3.0
PN
Part Number
CO
Cleaning Options
TSD
D Tolerance Selection
TSP
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
C
mm
ALT1
Guide Part
ALT2
Air Vent
ALT3
C Chamfered Size
ALT4
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models