Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-STSSS, SH-STSSS, SHD-STSSS - Precision Cleaning Small Diameter Locating Pins - Standard - Shoulder Type - Taper R - Tolerance Standard
Bill of material
SL-STSSS2-L4.0-P1.0-B2.5-H2.1-T1.0
PN
Part Number
CO
Cleaning Options
D
mm
DTOL
D Tolerance m6
mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Dimension Tolerance
0/-0.01 mm
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
R
mm
ALT1
Insertion Guide
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models