Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SPPZSP, SPPZSQ, SPPZSR, SPPZTP, SPPZTQ, SPPZTR - Small Diameter Locating Pins - With Washer Type - Sphere - Tolerance Selectable
Bill of material
SPPZSP-P1.00-L13.0-T3.0-H2.0
PN
Part Number
MAT
Material
TS
P Tolerance
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models