Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
ALB020M, ALB021M, ALB022M, ALB023M, ALB020, ALB021, ALB022, ALB023, ALB320M, ALB321M, ALB322M, ALB323M, ALB540M, ALB541M, ALB542M, ALB543M, ALBFA, SALBFA - L Block - ALB020M-ALB023M, ALB020-ALB023, ALB320M-323M, ALB540M-ALB543M, ALBFA, SALBFA
Bill of material
ALB020M
PN
Part Number
ALB020M
TYPE
Type
ALB020M
TS
Type Selection
ALB, ALBFA, SALBFB
MAT
Material
US
Unit Selection
ASTS
A Size Type Selection
HSA
Hole Selection (A)
MA
NA
NA Metric
mm
NAIH
NA Inch
N/A Inch
DA
DA Metric
mm
DAI
DA Inch
N/A Inch
M
D
D Metric
mm
DIH
D Inch
N/A Inch
W
W Width
mm
TC
T 1mm Increment Configurable
mm
A
A Length (5mm Increment for Configurable)
mm
B
B 5mm Increment
mm
TST
T Standard
20 mm
A1
10 mm
B1
5 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir