Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
ALB150M, ALB151M, ALB140M, ALB141M, ALB150, ALB151, ALB140, ALB141, ALB330M, ALB331M, ALB340M, ALB341M, ALB551M, ALB552M, ALB553M, ALB554M, ALBALBTFB, SALBTFB - L Block - ALB150M, ALB151M, ALB140M, ALB141M, ALB150, ALB151, ALB140, ALB141, ALB330M, ALB331M, ALB340M, ALB341M, ALB551M - ALB554M, ALBTFB, SALBTFB
Bill of material
ALB150M
PN
Part Number
ALB150M
TS
Type Selection
ALB, ALBTFB, SALBTFB
MAT
Material
US
Unit Selection
ASTS
A Size Type Selection
HS
Hole Selection (A)
M
NMH
N Metric Hole
mm
NIH
N Inch Hole
N/A Inch
DMDH
D Dowel Hole (Metric)
mm
DIDH
D Dowel Hole (Inch)
N/A Inch
DAMDH
DA Dowel Hole (Metric)
mm
DAIDH
DA Dowel Hole (Inch)
N/A Inch
A
mm
W
25 mm
Z
Z Counter Bore Hole
For M10
B1
5 mm
B2
10 mm
B3
24 mm
B4
30 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir